- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 78578
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 159×78×34
-
- Detectable wall thickness(mm)
- Normal Use Mode Approx. 19 mm, Deep Mode Approx. 25 mm
-
- Detectable wall materials: (When detected objects are made of wood)
- Veneer, Gypsum Board
-
- Detectable wall materials: (When detected objects are made of metal)
- Veneer, Gypsum Board
-
- Features
- HG-Center Vision
-
- Electrical Wires Warning
- Available
-
- Center detection
- Available
-
- Mass(g)
- 155
-
- Material
- Body: ABS resin
-
- Power Supply
- 9 V Alkaline Battery 1 piece (Because the attached battery is used for the monitor, lifetime may be short.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,550.48
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 159×78×34
-
- Detectable wall thickness(mm)
- Normal Use Mode Approx. 19 mm, Deep Mode Approx. 25 mm
-
- Detectable wall materials: (When detected objects are made of wood)
- Veneer, Gypsum Board
-
- Detectable wall materials: (When detected objects are made of metal)
- Veneer, Gypsum Board
-
- Features
- HG-Center Vision
-
- Electrical Wires Warning
- Available
-
- Center detection
- Available
-
- Mass(g)
- 155
-
- Material
- Body: ABS resin
-
- Power Supply
- 9 V Alkaline Battery 1 piece (Because the attached battery is used for the monitor, lifetime may be short.)
Product Description
[Features]
· Sensor mode can be switched depending on wall material and thickness.
· The grip is easily grasped and slip-resistant.
[Applications]
· For installation of aseismic fall prevention fixtures for furniture.
· Used for mounting metal fittings for curtain rails, etc.
· For fixing picture frames, handrails, and towel hangers.
Specifications of 78578
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 159×78×34
-
- Detectable wall thickness(mm)
- Normal Use Mode Approx. 19 mm, Deep Mode Approx. 25 mm
-
- Detectable wall materials: (When detected objects are made of wood)
- Veneer, Gypsum Board
-
- Detectable wall materials: (When detected objects are made of metal)
- Veneer, Gypsum Board
-
- Features
- HG-Center Vision
-
- Electrical Wires Warning
- Available
-
- Center detection
- Available
-
- Mass(g)
- 155
-
- Material
- Body: ABS resin
-
- Power Supply
- 9 V Alkaline Battery 1 piece (Because the attached battery is used for the monitor, lifetime may be short.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,550.48
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?