(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dokota Substrate Finder Smart

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 413.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
78574
78585
78586
78592
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Height × Thickness
(mm)
Detectable wall thickness
(mm)
Magnet Mass
(g)

฿ 518.33

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 153×21×17.5 Needle for wall thickness up to 45 mm - 22

฿ 413.33

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 113×21×17.5 Needle for wall thickness up to 25 mm - 18

฿ 500.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 133×21×17.5 Needle for wall thickness up to 35 mm - 20

฿ 610.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 161.5×21×17.5 Needle for wall thickness up to 35 mm, Magnet for wall surface up to 13 mm, ceiling up to 12 mm Available 28

Basic Specifications

  • Product Type
    Sensor
  • Material
    Body: ABS resin (antibacterial agent added), Movable cover: polycarbonate resin, Needle: stainless steel

Product Description

[Features]
· Needle type base finder for plasterboard.
· Pocket sized, convenient and portable.
· Easily and reliably finds studs behind walls.
· Includes a scale that enables the approximate thickness of inserted wall material to be measured.
· Two replacement needles are located inside the main body.
· It has a safety design that prevents the needle from accidentally popping out.
· The main body stays clean thanks to its antibacterial properties.
■ With Magnet
· Integrated metal detector and wood detector enables finding metal substrates and wood substrates at the same time without complicated operation.
· Can find nails and metal bases (iron material) under cloth easily using magnets and without scratching the wall.
[Applications]
· For installation of aseismic fall prevention fixtures for furniture.
· Used for mounting metal fittings for curtain rails, etc.
· For fixing picture frames, handrails, and towel hangers.

Part Number
78574
78585
78586
78592
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Height × Thickness
(mm)
Detectable wall thickness
(mm)
Magnet Mass
(g)

฿ 518.33

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 153×21×17.5 Needle for wall thickness up to 45 mm - 22

฿ 413.33

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 113×21×17.5 Needle for wall thickness up to 25 mm - 18

฿ 500.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 133×21×17.5 Needle for wall thickness up to 35 mm - 20

฿ 610.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 161.5×21×17.5 Needle for wall thickness up to 35 mm, Magnet for wall surface up to 13 mm, ceiling up to 12 mm Available 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1