1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Slide Basic (73593)

GUIDE SCALE FOR RIM SAW

T-Slide Basic (73593)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rod comes out from the stopper part, so even thin boards of less than 5 mm do not get between the stopper part and rod, and the stopper seats firmly.
· Made entirely from stainless steel (SUS304), making it both rust resistant and hard to bend (pole).
· 3D structure molded from a single plate of stainless steel. Achieves sturdiness and lighter weight.
· With holes for mounting woodwork. By mounting wood materials with wood screws, it can support narrow width cutting.

 
Part Number
73593
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 817.00

GUIDE SCALE FOR RIM SAW 1 Piece(s) 91 Day(s) 45 cm Combined Use Scale580×220×15249

Loading...

  1. 1

Basic Information

Material Stainless Steel

Please check the type/dimensions/specifications of the part 73593 in the T-Slide Basic series.

Products with similar specification

Part Number
73591
73592
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 490.75

1 Piece(s) 45 Day(s) 15 cm Combined scale280×220×15164

฿ 777.00

1 Piece(s) 91 Day(s) 30cm Combined scale430×220×15207