1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Slide II

T-Slide II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 917.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a deflection prevention fitting which will not fall out.
· Locks the object tightly with a quick shift lock mechanism for easy tightening.
· The height of the stopper is equivalent to 3 pieces of 9 mm thickness.

 
Part Number
73711
73712
73713
73714
73715
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 1,304.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) 15 cm Combined Use Scale - Movable Contact Type327×275×30368

฿ 917.08

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) 30cm Combined Use Scale - Movable Contact Type462×275×30405

฿ 948.95

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) 45 cm Combined Use Scale - Movable Contact Type612×275×30448

฿ 980.66

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) 60 cm Combined Use Scale - Movable Contact Type762×275×30490

฿ 1,515.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 90 cm Combined Use Scale - Movable Contact Type1062×275×30575

Loading...

  1. 1

Basic Information

Material Main Body: Iron, Contact Surface: Aluminum, Molded Product: ABS Resin, Polyacetal Resin