1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slider

SWS CIRCULAR SAW GUIDE

Slider
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 471.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An easily readable white guide with vertical scale for good workability.
· Equipped with groove for slider. Use a slider (sold separately) to fit an electric circular saw into the guide groove, ensuring cutting without wobbling.
· 1.2 m lineup of 4 x 8' plywood that can be cut to up to 4'.
· With scribing guide capable of scribing 303 mm and 455 mm. (455 mm is available in 1 m and 1.2 m only)
· Both ends of the rod are covered with protective caps, to guard the materials from being scratched.
· The guide surface has an embedded thin stainless steel sheet which does not come away easily.
· The stopper function on the back surface is reinforced.
· Includes a handle in a position which ensures stability when lifting.

 
Part Number
78236
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 471.48

SWS CIRCULAR SAW GUIDE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Slider, dedicated grooves, circular saw guide ruler Main Body Size(mm) 230×167×6 Mass(g) 130

Please check the type/dimensions/specifications of the part 78236 in the Slider series.