(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
77501 |
77502 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Type | Main Body Size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 687.83 |
SWS PLUMB BOB SETTER | 1 Piece(s) | 1 Day(s) | 120 | Jr. Self-Winding, Red | 120 | ||
฿ 972.80 |
SWS PLUMB BOB SETTER | 1 Piece(s) | 1 Day(s) | - | Jr. Self-Winding, With SUIPITA Handy Plumb Holder 200 g, Red | - |
[Features]
· Can be hit with a hammer.
· Needle replacement is possible without using tools.
· A rust-resistant stainless steel spring is used for the spring drum.
· It also attaches firmly to iron parts using a neodymium magnet.
· The main body is protected by elastomer resin and features an impact-resistant design.
· Jr. automatic wind-up is lightweight and compact, miniature and convenient for carrying.
Part Number |
---|
77501 |
77502 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Type | Main Body Size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 687.83 |
SWS PLUMB BOB SETTER | 1 Piece(s) | 1 Day(s) | 120 | Jr. Self-Winding, Red | 120 | ||
฿ 972.80 |
SWS PLUMB BOB SETTER | 1 Piece(s) | 1 Day(s) | - | Jr. Self-Winding, With SUIPITA Handy Plumb Holder 200 g, Red | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?