(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
77446 |
77456 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Thread length (m) |
Mass (g) |
Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 758.33 |
SWS1 HANDY INK LINE | 1 Piece(s) | 1 Day(s) | Red | 15 (Automatic wind up 8) | 90 | Main Body: ABS Resin, Polyacetal Resin, Stainless Steel, Spring: Stainless Steel, Anchor Pin: ABS Resin, Spring Steel, Rubber, Body Fixing Pin: ABS Resin, Spring Steel, Line: Nylon | II Automatic Winding | ||
฿ 605.00 |
SWS1 HANDY INK LINE | 1 Piece(s) | 12 Day(s) | Green | 30 | 65 | Main Body: ABS Resin, Polyacetal Resin, Stainless Steel, Anchor Pin: ABS Resin, Spring Steel, Rubber, Body Fixing Pin: ABS Resin, Spring Steel, Line: Nylon | II Manual Winding |
[Features]
■ Handy White Thread Roll
· Thread with lock function is convenient for when the thread breaks.
· Primary needle can be stored in main unit using safety cover. Pocket size for convenient portability.
■ Handy White Thread Roll II
· A thin and lightweight palm size.
· Can be disassembled without using tools, so needles or thread can be replaced easily.
· The needle cover can be pushed down smoothly with one hand while in use.
· The body is stable when inserted as the gaps between the needles are wide.
[Applications]
· For leveling lintels, deciding length of rafter extensions and leveling floor beams.
Part Number |
---|
77446 |
77456 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Thread length (m) |
Mass (g) |
Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 758.33 |
SWS1 HANDY INK LINE | 1 Piece(s) | 1 Day(s) | Red | 15 (Automatic wind up 8) | 90 | Main Body: ABS Resin, Polyacetal Resin, Stainless Steel, Spring: Stainless Steel, Anchor Pin: ABS Resin, Spring Steel, Rubber, Body Fixing Pin: ABS Resin, Spring Steel, Line: Nylon | II Automatic Winding | ||
฿ 605.00 |
SWS1 HANDY INK LINE | 1 Piece(s) | 12 Day(s) | Green | 30 | 65 | Main Body: ABS Resin, Polyacetal Resin, Stainless Steel, Anchor Pin: ABS Resin, Spring Steel, Rubber, Body Fixing Pin: ABS Resin, Spring Steel, Line: Nylon | II Manual Winding |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?