- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Handy Chalk Line
(i)Caution
- The image is 77927. See the catalog (PDF) for other images.
Specifications of 77560
-
- Color
- Blue
-
- Wire diameter(mm)
- φ1.0
-
- Thread length(m)
- 20
-
- Size(mm)
- 165×88×58
-
- Mass(g)
- 162
-
- Material
- Main Body: ABS Resin, Polycarbonate Resin, Anchor Pin: ABS Resin, Pin: Spring Steel, Line: Polyester, Ring Outlet Ring: Stainless Steel, Threading Pin: Brass, Iron, Metal, Hook: Stainless Steel, Felt: Chemical Fiber
-
- Specifications
- 3 times thicker thread with powder, 5 times the speed of hand rolling
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,060.00
|
SWS CHALK LINE
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Color
- Blue
-
- Wire diameter(mm)
- φ1.0
-
- Thread length(m)
- 20
-
- Size(mm)
- 165×88×58
-
- Mass(g)
- 162
-
- Material
- Main Body: ABS Resin, Polycarbonate Resin, Anchor Pin: ABS Resin, Pin: Spring Steel, Line: Polyester, Ring Outlet Ring: Stainless Steel, Threading Pin: Brass, Iron, Metal, Hook: Stainless Steel, Felt: Chemical Fiber
-
- Specifications
- 3 times thicker thread with powder, 5 times the speed of hand rolling
Product Description
[Features]
■ 5 Times Faster Hand Winding
· Speedy operation is possible as just a single rotation is needed for 5 windings.
· A see-through body that shows the remaining amount of powder and degree of solidification.
· Uses a large tank opening that enables pouring chalk powder directly from the bottle.
· Uses a handle lock that can be locked without restraining the drum, and can pull the cord when the handle is pushed in.
· Uses specially woven yarn that allows powder to be easily adhered.
■ Large Roll - Red
· A see-through body that shows the remaining amount of powder and degree of solidification.
· It uses a sealed tank that prevents powder leakage and moisture.
[Applications]
· For drawing lines with chalk on various materials.
Specifications of 77560
-
- Color
- Blue
-
- Wire diameter(mm)
- φ1.0
-
- Thread length(m)
- 20
-
- Size(mm)
- 165×88×58
-
- Mass(g)
- 162
-
- Material
- Main Body: ABS Resin, Polycarbonate Resin, Anchor Pin: ABS Resin, Pin: Spring Steel, Line: Polyester, Ring Outlet Ring: Stainless Steel, Threading Pin: Brass, Iron, Metal, Hook: Stainless Steel, Felt: Chemical Fiber
-
- Specifications
- 3 times thicker thread with powder, 5 times the speed of hand rolling
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,060.00
|
SWS CHALK LINE
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?