- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 73286
-
- Size(mm)
- 222×66×63
-
- Type
- Handy Ink Pot for Pro/Jr/Plus
-
- Mass(g)
- 65
-
- Applicable Size(mm)
- Width: 50 or less; thickness: 2.5-5 or less
-
- Application
- For carrying the handy ink pot.
-
- Material
- Body: ABS resin
-
- Specifications
- Supported Models: Handy Ink Line Pro / Jr. Plus, Toughline Handy Ink Line Pro / Jr. Plus
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 323.76
|
SWS1 HANDY INK LINE
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Size(mm)
- 222×66×63
-
- Type
- Handy Ink Pot for Pro/Jr/Plus
-
- Mass(g)
- 65
-
- Applicable Size(mm)
- Width: 50 or less; thickness: 2.5-5 or less
-
- Application
- For carrying the handy ink pot.
-
- Material
- Body: ABS resin
-
- Specifications
- Supported Models: Handy Ink Line Pro / Jr. Plus, Toughline Handy Ink Line Pro / Jr. Plus
Product Description
[Features]
· Prevents items from falling and becoming lost and is convenient for carrying at work sites.
· Both Handy Ink Pot Pro Plus and Jr. Plus (Toughline) can be stored without spacer or lever operation.
· Adopts a belt holder that can be attached while wearing the belt.
· Comes with an ink receiver that prevents materials and clothes from becoming stained even if the ink were to leak.
Specifications of 73286
-
- Size(mm)
- 222×66×63
-
- Type
- Handy Ink Pot for Pro/Jr/Plus
-
- Mass(g)
- 65
-
- Applicable Size(mm)
- Width: 50 or less; thickness: 2.5-5 or less
-
- Application
- For carrying the handy ink pot.
-
- Material
- Body: ABS resin
-
- Specifications
- Supported Models: Handy Ink Line Pro / Jr. Plus, Toughline Handy Ink Line Pro / Jr. Plus
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 323.76
|
SWS1 HANDY INK LINE
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?