(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Inking Pot Jr. Plus

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 457.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
73282
73283
73284
73285
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thread length
(m)
Size
(mm)
Mass
(g)
Specifications

฿ 726.67

SWS1 HANDY INK LINE 1 Piece(s) 12 Day(s) Black 15 175×70×38 155 Automatic wind-up

฿ 726.67

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Red 15 175×70×38 155 Automatic wind-up

฿ 457.23

SWS1 HANDY INK LINE 1 Piece(s) 12 Day(s) Black 30 160×70×38 110 Hand winding

฿ 457.23

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Blue 30 160×70×38 110 Hand winding

Basic Specifications

Product Description

[Features]
· The new locking mechanism enables smooth opening/closing of the tank lid, making threading unnecessary.
· Easily mark up to corners with a one-touch style string guide.
· The holding port of the tank yarn is obliquely cut, so even when restraining the yarn, the hand moves less, allowing easy alignment.
· "Ink button" feature allows vivid line printing.
· The main body features a compact size that does not get in the way when placed in nail bags or pockets.
· Prevents ink leakage with air-tight reservoir using rubber packing.
· Features a foldable handle which will not get in the way. (Hand winding)
· It can be stored in the optional dedicated holder.
[Applications]
· For marking various materials.

Part Number
73282
73283
73284
73285
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thread length
(m)
Size
(mm)
Mass
(g)
Specifications

฿ 726.67

SWS1 HANDY INK LINE 1 Piece(s) 12 Day(s) Black 15 175×70×38 155 Automatic wind-up

฿ 726.67

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Red 15 175×70×38 155 Automatic wind-up

฿ 457.23

SWS1 HANDY INK LINE 1 Piece(s) 12 Day(s) Black 30 160×70×38 110 Hand winding

฿ 457.23

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Blue 30 160×70×38 110 Hand winding

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1