1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Level Revo

SWS MINI LEVEL REVO

Mini Level Revo
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
■ Key Holder Type
· Conveniently portable with a large carabiner.
[Applications]
· For confirming horizontality.

 
Part Number
76423
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 198.79

SWS MINI LEVEL REVO 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 42 Height(mm) 15
Thickness(mm) 15 Accuracy ±2.5 mm/m = within ±0.1432° Sensitivity 0.5mm/m=0.0286°
Material: Main body Acrylic Resin Material: liquid Petroleum-Based Solution Mass(g) 12
Supplement Key Holder Type

Please check the type/dimensions/specifications of the part 76423 in the Mini Level Revo series.