1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Class Aluminum Level H Type with Magnet

SWS MEASURING TOOL

Top Class Aluminum Level H Type with Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The spirit level has three reference lines each on the left and right sides, enabling measurement of horizontality and gradients of 1/50 and 1/100.
· Adopting a large bubble tube, it is easily visible as the bubble is also large.
· Can measure 45° angle in addition to horizontality and verticality. * The 150 mm unit cannot measure 45° angles.
· V grooves are provided on the measuring surface, which enables easy measurement of pipes and so on as well.
· A large bubble tube with 6 lines and luminescent sheet included.
· Products with magnets use a powerful magnet with yoke, convenient for steel frame construction and welding.
[Applications]
· Work related to steel frames, construction, civil engineering, electricity, plants, facilities, installation, etc
For horizontal/vertical/45° (excluding 150 mm) checks in do-it-yourself carpentry, etc.

 
Part Number
76304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,744.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 600 Height(mm) 55
Thickness(mm) 25 Accuracy Horizontal bubble tube: ±1.0 mm/m = within ±0.0573°, vertical 45° bubble tube: ±2.5 mm/m = within ±0.1432° Sensitivity Horizontal bubble tube: 0.35 mm/m = 0.0201°; Vertical/45° bubble tube: 0.5 mm/m=0.0286°
Material: Main body Aluminum Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution
Mass(g) 500 Accessory With Magnet Specifications Bubble tube with phosphorescent sheet

Please check the type/dimensions/specifications of the part 76304 in the Top Class Aluminum Level H Type with Magnet series.