1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Level, MEGA-MAG Type with Magnet

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handy Level, MEGA-MAG Type with Magnet
  • Handy Level, MEGA-MAG Type with Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 762.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a neodymium yoke with 3 times greater adsorption force (compared to our other products), meaning it won't shift even if a single pipe is struck.
· Fall prevention type with stainless steel hooks at both ends for safe aerial work.
[Applications]
· Work related to steel frames, construction, civil engineering, electricity, plants, facilities, installation, etc
For horizontal/vertical/45° (excluding 100 mm) checks in do-it-yourself carpentry, etc.

 
Part Number
73130
73131
73132
73133
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Color Mass
(g)

฿ 889.62

SWS MEGA-MAG 1 Piece(s) 1 Day(s) 100White130

฿ 762.00

SWS MEGA-MAG 1 Piece(s) 1 Day(s) 100Black130

฿ 877.68

SWS MEGA-MAG 1 Piece(s) 1 Day(s) 150White150

฿ 1,047.00

SWS MEGA-MAG 1 Piece(s) 1 Day(s) 150Black150

Loading...

  1. 1

Basic Information

Product Type Level gauge Height(mm) 50 Thickness(mm) 30
Accuracy ±1.0 mm/m = within ±0.0573° Sensitivity 0.35mm/m=0.0201° Material: Main body Aluminum, ABS Resin
Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution Accessory With Magnet
Specifications Bubble tube with phosphorescent sheet Supplement Hook Material: Stainless Steel