(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Wooden Water Resistant Black Board

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 77075

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Type
    TD-2 60x45 cm "Construction Name / Construction Type / Set Point" Vertical
  • Mass(g)
    855
Part Number
77075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,054.00

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 91 Day(s)

Basic Specifications

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Type
    TD-2 60x45 cm "Construction Name / Construction Type / Set Point" Vertical
  • Mass(g)
    855

Product Description

[Features]
· Can even be used on rainy days.
· Contains guide lines for easy writing.
· Dedicated blackboard eraser and 3 pieces of water-resistant chalk are included.
· The back includes a folding stand and accessory storage case.
[Applications]
· For documentary photography on site.

Specifications of 77075

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Type
    TD-2 60x45 cm "Construction Name / Construction Type / Set Point" Vertical
  • Mass(g)
    855
Part Number
77075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,054.00

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1