(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Staff II, Front 10 mm Pitch, Back 1 mm Pitch Scale

Aluminum Staff II, Front 10 mm Pitch, Back 1 mm Pitch Scale

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The top image shows the front and the bottom shows the back.
  • From :
    ฿ 9,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
73264
73265
73266
73267
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Size
(mm)
Mass
(g)

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 3 m 3 Level 1,188×50×27 1,100

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 5 m 3-stage 1,893×50×27 1,700

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 5 m 4-stage 1,489×50×27 1,650

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 5 m 5-stage 1,244×50×27 1,600

Basic Specifications

  • Product Type
    Aluminum Staff
  • Tolerance for length
    ±L mm L = m incremental measurement length (fractions rounded)
  • Material
    Body: aluminum, Joint: ABS resin
  • Scale (front side)
    Easy to read scale in 10 mm increments, red scale for every 50 mm
  • Scale (back side)
    Scale from Standard 1 mm

Product Description

[Features]
· The surface is provided with an easily readable scale in 10 mm increments.
Furthermore, red graduation lines are placed every 50 mm. Additionally, the background color alternates every 1 m between white and yellow, making the meter count quickly identifiable even from far away.
· The back features a 1 mm pitch scale that can be used for measuring during outside grooving work, etc.
· Made of aluminum alloy for a lightweight and water-resistant structure.
· Has a common lock button for all levels and can be removed with a single action for easy disassembly and cleaning.
[Applications]
· For leveling measurement and height measurement.

Part Number
73264
73265
73266
73267
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Size
(mm)
Mass
(g)

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 3 m 3 Level 1,188×50×27 1,100

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 5 m 3-stage 1,893×50×27 1,700

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 5 m 4-stage 1,489×50×27 1,650

฿ 9,999.00

SWS MEASURING TOOL 1 Piece(s) Quote 5 m 5-stage 1,244×50×27 1,600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1