1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure High-Touch (78002)

CONVEX FOR FREE TYPE

Tape Measure High-Touch (78002)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 78016. See the catalog (PDF) for other images.

Product Description

[Features]
· JIS Class 1 (metric scale only).
· Shape is easy to grip and fits the hand.
· Equipped with a 0-point correction moving claw.
· With shock absorbers (shock absorber). (Excluding H-132)
· With 455 mm pitch display.
· With strap.
· Uses a rust-resistant stainless steel spring.

 
Part Number
78002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Type Mass
(g)

฿ 206.68

CONVEX FOR FREE TYPE 1 Piece(s) 10 Day(s) 213H-132 Free Type70

Loading...

  1. 1

Basic Information

Standard JIS1 Grade Product Type Main Body Material Body: ABS resin, Tape: steel