1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nobisuke 3x Magnification 2-Direction Measuring Type Metric Scale

Nobisuke 3x Magnification 2-Direction Measuring Type Metric Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,578.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Expands to 3 times the length and can be read close by, enabling long distances to be measured easily with just one person.
· The stopper is plastic and will not damage the contacting areas.
· Large, easily readable scale numbers are adopted.
· 2-Direction Type
· As it is telescopic in both directions, it is held in the center. Thus it is particularly suitable for measuring inside dimensions by holding the center and extending the rod left and right.
[Applications]
· For interior work, interior work, joinery installation work, front work, stairs installation work, block stacking work, water and sewage construction, masonry construction, etc.
· A / AB type: For inner dimension measurement of areas with ceiling-mounted storage, floor-mounted storage, and crown molding.
· B / C / D type: For canes and rods.

 
Part Number
65106
65107
65108
65109
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Product Type Tolerance for length
(mm)
Mass
(g)

฿ 2,721.88

MEASURING TOOL 1 Piece(s) 45 Day(s) 1424-4091D 400cm±1.0800

฿ 1,578.17

MEASURING TOOL 1 Piece(s) 45 Day(s) 364-970A 95cm±0.4230

฿ 2,078.42

MEASURING TOOL 1 Piece(s) 45 Day(s) 697-1909AB 190cm±0.6410

฿ 2,114.00

MEASURING TOOL 1 Piece(s) 45 Day(s) 1000-2818B 280cm±0.8560

Loading...

  1. 1

Basic Information

Size Contacting part: 26×17 mm Width×thickness(mm) 26×17 Material Details Main Body: Aluminum, Tape: Steel, Stopper Screw: Polycarbonate Resin
Features With Red Numbers