1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutter Ruler, Lightweight Cutter

MEASURING TOOL

Aluminum Cutter Ruler, Lightweight Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,230.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has a lightweight design and can be easily used by women as well.
· Large, vivid scale numerals have been adopted.
· Light, non-rusting, and durable.
· Comes with slip prevention rubber.
· The cutter surface has a thin stainless steel plate pasted on to help ensure that the blades do not catch.
· The type with handle uses a thin grip part that is easy to hold even for women with small hands.
[Applications]
· For measuring length and cutting.
· For adhering paper sliding doors and wallpaper.

 
Part Number
65076
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,230.31

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size 1m Width×thickness(mm) 56×52 Length(mm) 1020
Tolerance for length(mm) ±0.40 Straightness 0.4mm or less Material Details Main body: Aluminum, Slab: Stainless Steel, Handle: ABS Resin, Slip Stopper: Rubber
Mass(g) 460 Features With handle and slip-guard, red numbers

Please check the type/dimensions/specifications of the part 65076 in the Aluminum Cutter Ruler, Lightweight Cutter series.