1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Ruler, Alusuke (Without Non-Slip Backing)

Aluminum Ruler, Alusuke (Without Non-Slip Backing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 112.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Safe aluminum ruler with easy-to-see large scale numbers and a protective wall to protect your hands.
[Features]
・ Adopted large and clear scale numbers
·The danger prevention wall prevents the cutter blade from slipping and getting over
·With grooving ruler
·Lightweight, rust-proof and durable
[Applications]
·For length measurement, line drawing, grooving, cutting

 
Part Number
65498
65501
65528
65536
65544
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Length
(mm)
Tolerance for length
(mm)
Mass
(g)

฿ 112.81

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 15cm160±0.1628

฿ 178.32

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 30cm310±0.2051

฿ 242.39

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 45cm460±0.2576

฿ 305.35

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 60cm610±0.28102

฿ 460.26

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 12 Day(s) 1m1010±0.40169

Loading...

  1. 1

Basic Information

Material Aluminum Width×thickness(mm) 35×5