1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Iron Ruler Silver cm Display

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,559.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used when manufacturing wooden forms or dies for cast metal, and when measuring die dimensions.
When casting, molten cast iron is poured into sand depressions to harden. The mold is made slightly larger as it expands and contracts at this stage.
The contraction percentage varies depending on the metal, size, and casting factory, so the appropriate casting measure for the expansion percentage is necessary.
· Silver processing suppresses the surface reflection to make the scale easy to read.
[Specifications]
· Material: Stainless Steel
[Applications]
· Used for measuring the dimensions of casting molds.

 
Part Number
16047
16071
16128
17078
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Width×thickness
(mm)
Length
(mm)
Expansion ratio Mass
(g)

฿ 1,586.94

MEASURING TOOL 1 Piece(s) 45 Day(s) 60 cm 8 extension30×1.26518185

฿ 1,559.65

SHI MEASURING TOOL 1 Piece(s) 45 Day(s) 60 cm 12 extension30×1.265112185

฿ 1,689.13

MEASURING TOOL 1 Piece(s) 45 Day(s) 60 cm 15 extension30×1.265115185

฿ 3,138.26

MEASURING TOOL 1 Piece(s) 45 Day(s) 1 m 10/100035×1.5106010435

Loading...

  1. 1

Basic Information

Material Stainless Steel