1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Edge: Angle Ruler and Measuring Scale in cm Scale

MEASURING TOOL

Straight Edge: Angle Ruler and Measuring Scale in cm Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,354.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A ruler with a foot equivalent scale convenient for carpenters.
· When either foot equivalent scale or centimeter scale is on the top level of the main body
Double left base point type specification where the base point of the scale is on the end face of the left side.
(Product number 13210 top and bottom scale base points are both at the right end.)
[Specifications]
· Conversion table on back surface Double-left base point type: Weights and measures conversion table on front surface.
Right reference point type: Inch conversion table included
· Scale: Upper level: 1 mm pitch / Lower level: Ft equivalent
[Applications]
· For length measurement, drawing and marking work

 
Part Number
13205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,354.16

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Scale gradation of the upper level(mm) 1 Product Type 1 m Double-Left Reference Point Scale specification Lower Level: Ft Equivalence Scale
Width×thickness(mm) 35×1.5 Length(mm) 1040 Mass(g) 420
Features With Red Numbers

Please check the type/dimensions/specifications of the part 13205 in the Straight Edge: Angle Ruler and Measuring Scale in cm Scale series.