1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, L Type Universal Ruler

SWS MEASURING TOOL

Tri-Square, L Type Universal Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,993.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes an edge that can be applied to materials, preventing shifting during cutting.
· Made entirely from stainless steel, giving it a light yet sturdy feel.
· Foot equivalent scale is provided on the inner side of the longer arm.
[Applications]
· As a circular saw guide.

 
Part Number
77885
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,993.16

SWS MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Scale mm./Length combination Material Stainless Steel Length(mm) 630 (margin 330)
Thickness(mm) 4 (Heli 3) Width(mm) 30 (Heli 25) Perpendicularity(mm) 0.1 or less per 100 mm
Tolerance for length(mm) ±0.5 Features 1 Combined scale Mass(g) 1000

Please check the type/dimensions/specifications of the part 77885 in the Tri-Square, L Type Universal Ruler series.