1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tri-Square, Carpenter's Square With Diagonal Bracing, Large Metal (Part Number)

SWS CARPENTER.S SQUARE

Tri-Square, Carpenter's Square With Diagonal Bracing, Large Metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,436.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful for measuring and scribing stone, timber, steel materials, and other large objects.
· The brace protects the right angle accuracy from impact when bumped into or dropped.

 
Part Number
63121
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,436.95

SWS CARPENTER.S SQUARE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 1000×600 Shape Same thickness Scale mm
Surface Finish Stainless Steel Material Stainless Steel Long branch (short branch)(mm) 1040(630)
Thickness(mm) 2.5 Width(mm) 35 Back surface scale long branch (outer scale) 1m
Back surface scale short branch (outer scale) 60 Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.5
Mass(g) 1710

Please check the type/dimensions/specifications of the part 63121 in the Tri-Square, Carpenter's Square With Diagonal Bracing, Large Metal series.