(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easily visible black scale on white background.
· Features a hard coating that doesn't peel easily.
Part Number |
---|
11160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Long branch (short branch) (mm) | Thickness (mm) | Width (mm) | Front surface scale long branch (inner scale) | Front surface scale short branch (inner scale) | Back surface scale long branch (outer scale) | Back surface scale long branch (inner scale) | Back surface scale short branch (outer scale) | Back surface scale short branch (inner scale) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,057.79 | SWS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 300×150 | 320(160) | 2 | 20 | 25cm | 10cm | 30cm | 25cm | 15cm | 10cm | 145 |
Loading...
Shape | Same thickness | Scale | mm | Surface Finish | Paint |
---|---|---|---|---|---|
Material | Stainless Steel | Perpendicularity(mm) | 0.1 or less per 100 mm | Tolerance for length(mm) | ±0.4 |
Features 1 | With Red Numbers |
Please check the type/dimensions/specifications of the part 11160 in the Tri-Square, Carpenter's Square: Uniform Thickness, White, Masterpiece Thick And Wide, White series.
Part Number |
---|
11101 |
11161 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (mm) | Long branch (short branch) (mm) | Thickness (mm) | Width (mm) | Front surface scale long branch (inner scale) | Front surface scale short branch (inner scale) | Back surface scale long branch (outer scale) | Back surface scale long branch (inner scale) | Back surface scale short branch (outer scale) | Back surface scale short branch (inner scale) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,007.13 | 1 Piece(s) | 45 Day(s) | 500×250 | 520(260) | 1.4 | 15 | 45cm | 20cm | 50cm | 40 cm pivot | 25cm | 20cm | 105 | ||
฿ 1,133.77 | 1 Piece(s) | 45 Day(s) | 500×250 | 520(260) | 2 | 20 | 45cm | 20cm | 50cm | 45cm | 25cm | 20cm | 240 |
How can we improve?
How can we improve?