1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tri-Square, Carpenter's Square: Uniform Thickness, White, Masterpiece Thick And Wide, White

Tri-Square, Carpenter's Square: Uniform Thickness, White, Masterpiece Thick And Wide, White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easily visible black scale on white background.
· Features a hard coating that doesn't peel easily.

 
Part Number
11101
11160
11161
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Long branch (short branch)
(mm)
Thickness
(mm)
Width
(mm)
Front surface scale long branch (inner scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Mass
(g)

฿ 1,007.13

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 500×250520(260)1.41545cm20cm50cm40 cm pivot25cm20cm105

฿ 1,057.79

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 300×150320(160)22025cm10cm30cm25cm15cm10cm145

฿ 1,133.77

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 500×250520(260)22045cm20cm50cm45cm25cm20cm240

Loading...

  1. 1

Basic Information

Shape Same thickness Scale mm Surface Finish Paint
Material Stainless Steel Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.4
Features 1 With Red Numbers