1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square: Long Angle Ruler With Magnet

SWS MEASURING TOOL

Tri-Square, Carpenter's Square: Long Angle Ruler With Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fits perfectly onto scaffolding, etc., preventing carpenter's squares from falling when working in high places.

 
Part Number
10181
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,310.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 6' x 8" Shape Same thickness Scale For shaku/foot measurement
Surface Finish Silver Material Stainless Steel Long branch (short branch)(mm) 520(260)
Thickness(mm) 1.4 Width(mm) 15 Front surface scale long branch (inner scale) 1 Foot
Front surface scale short branch (inner scale) 21.21 cm Back surface scale long branch (outer scale) 6' Back surface scale long branch (inner scale) 1 Foot Mortise
Back surface scale short branch (outer scale) 8 inch Back surface scale short branch (inner scale) 21.21 cm Perpendicularity(mm) 0.1 or less per 100 mm
Tolerance for length(mm) ±0.2 Features 1 With Red Numbers, Chinese Zodiac, and Magnets Mass(g) 98

Please check the type/dimensions/specifications of the part 10181 in the Tri-Square, Carpenter's Square: Long Angle Ruler With Magnet series.