Carpenter's Square: 2x4 Angle Ruler

Brand :
SINWASOKUTEI
Caution
Product Description
[Features]
· The width of the main body is 19 mm, ideal for 2 x 4 construction.
· Includes a gradient scale that allows the gradient to be measured at a glance. The back surface has an ordinary scale (50 cm / 1'5").
· Large, vivid scale numerals have been adopted.