1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square, Thick And Wide Stainless Steel

Tri-Square, Carpenter's Square, Thick And Wide Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 855.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thick and wide type that's sturdy and robust.
· Suitable for iron working or civil engineering.

 
Part Number
11207
11215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Long branch (short branch)
(mm)
Front surface scale long branch (inner scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Mass
(g)

฿ 931.15

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 500×250520(260)45cm-50cm45cm25cm-240

฿ 855.17

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 300×150320(160)25cm10cm30cm25cm15cm10cm144

Loading...

  1. 1

Basic Information

Shape Same thickness Scale mm Surface Finish Stainless Steel
Material Stainless Steel JIS JIS Thickness(mm) 2
Width(mm) 20 Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.2