1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpenter's Square, High Grade Rectangular Thick Angle Ruler, Takumi Jingoro Flexible

SWS MEASURING TOOL

Carpenter's Square, High Grade Rectangular Thick Angle Ruler, Takumi Jingoro Flexible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,630.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rod is thin, soft and pliant.
· Squareness is finished with high precision.
· Each piece has been carefully hand-polished by our craftsmen.
· Scale numbers finished with beautiful luster.

 
Part Number
10876
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,630.81

SWS MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 500×250 Shape Corner Thickness Scale mm
Surface Finish Silver Material Stainless Steel JIS JIS
Long branch (short branch)(mm) 520(260) Thickness(mm) 1 Width(mm) 15
Back surface scale long branch (outer scale) Cornered Back surface scale long branch (inner scale) Rounded Tenon Back surface scale short branch (outer scale) 25cm
Perpendicularity(mm) 0.06 or less per 100 mm Tolerance for length(mm) ±0.2 Features 1 With Red Numbers and Chinese Zodiac
Mass(g) 73

Please check the type/dimensions/specifications of the part 10876 in the Carpenter's Square, High Grade Rectangular Thick Angle Ruler, Takumi Jingoro Flexible series.