1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square: Rectangular Thick Stainless Steel Angle Ruler

Tri-Square, Carpenter's Square: Rectangular Thick Stainless Steel Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 921.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A carpenter's square with the luster of stainless steel.

 
Part Number
11002
11010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBack surface scale long branch (outer scale) Back surface scale long branch (inner scale)

฿ 921.62

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) CorneredRounded Tenon

฿ 921.62

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 50cm-

Loading...

  1. 1

Basic Information

Measuring Range(mm) 500×250 Shape Corner Thickness Scale mm
Surface Finish Stainless Steel Material Stainless Steel JIS JIS
Long branch (short branch)(mm) 520(260) Thickness(mm) 1.4 Width(mm) 15
Back surface scale short branch (outer scale) 25cm Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.2
Features 1 With Japanese zodiac Mass(g) 91