1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square: Left-Handed Rectangular Thick Angle Ruler

SWS MEASURING TOOL

Tri-Square, Carpenter's Square: Left-Handed Rectangular Thick Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 997.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A scale pattern that can be used also by left-handed users.

 
Part Number
10650
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 997.61

SWS MEASURING TOOL 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 5' x 7.5" Shape Corner Thickness Scale For shaku/foot measurement
Surface Finish Silver Material Stainless Steel Long branch (short branch)(mm) 485(242.5)
Thickness(mm) 1.4 Width(mm) 15 Back surface scale long branch (outer scale) Cornered
Back surface scale long branch (inner scale) Feng shui Tenon Back surface scale short branch (outer scale) 7.5 inch Back surface scale short branch (inner scale) Rounded
Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.2 Features 1 With Red Numbers and Chinese Zodiac
Mass(g) 86

Please check the type/dimensions/specifications of the part 10650 in the Tri-Square, Carpenter's Square: Left-Handed Rectangular Thick Angle Ruler series.