1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpenter's Square: Rectangular Thick Angle Ruler

Carpenter's Square: Rectangular Thick Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 997.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Silver processing suppresses the surface reflection to make the scale easy to read.
· Easily readable scale numbers are adopted.
· The common-use scale has a scale for meters and another for shaku (feet), allowing for a variety of uses.
[Specifications]
· Silver-coated at the scale part only.

 
Part Number
10011
10561
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Back surface scale long branch (outer scale) Back surface scale short branch (outer scale)

฿ 997.61

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 500×250mm./Length combination5'7.5 inch

฿ 997.61

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 6' x 8"For shaku/foot measurement6'8 inch

Loading...

  1. 1

Basic Information

Shape Corner Thickness Surface Finish Silver Material Stainless Steel
Long branch (short branch)(mm) 520(260) Thickness(mm) 1.4 Width(mm) 15
Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.2 Features 1 With Red Numbers and Chinese Zodiac
Mass(g) 91