1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum TIG Welding Rod A1100 (Part Number)

NIY WELDING RODS

Aluminum TIG Welding Rod A1100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,822.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TIG welding rod for aluminum widely used in vessels, vehicles, buildings, and conductors.

Part Number
A1100BY-2.0-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,822.00

NIY WELDING RODS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding rod Pole diameter(mm) 2 Pole length(mm) 1000±5
Material Aluminum Thickness(mm) 2.0 or more

Please check the type/dimensions/specifications of the part A1100BY-2.0-5 in the Aluminum TIG Welding Rod A1100 series.