1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kenko Kaisoku For Thin Plastic Plates (Part Number)

Kenko Kaisoku For Thin Plastic Plates
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,215.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can cleanly cut thin plastic without cracking.
· [Compatible cutting materials] Thin plastic, thin plate polycarbonate, acrylic (6 mm or less), FRP, PVC, artificial marble, kitchen panels (no enamel), ceramic sidings, etc.
· Long life specification

Part Number
4939752995578
4939752995585
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Code JAN Code

฿ 1,215.77

KKK CUTTING TOOL 1 Piece(s) 8 Day(s) 125720046104939752995578

฿ 1,363.52

KKK CUTTING TOOL 1 Piece(s) 3 Day(s) 1651000046114939752995585

Loading...

  1. 1

Basic Information

Work Material Vinyl Chloride & Plastic Blade Thickness(mm) 1 Feature Application Can cleanly cut thin plastic without cracking. [Compatible cutting materials] Thin plastic, thin plate polycarbonate, acrylic (6 mm or less), FRP, PVC, artificial marble, kitchen panels (no enamel), ceramic sidings, etc.; long life specification