1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kenko Kaisoku For Rechargeable Types & Woodwork

KKK CUTTING TOOL

Kenko Kaisoku For Rechargeable Types & Woodwork
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Rechargeable circular saw that can easily cut
[Applications]
Circular saw blade for work using a rechargeable circular saw.
Main cutting materials: wood-based building materials
Materials compatible with cutting: general wood, laminated lumber, decorative plywood, high pressure laminates

 
Part Number
4939752995325
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 693.65

KKK CUTTING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Work Material Wood Outside Diameter(mm) 125 Blade Thickness(mm) 1.3
Number of Cutting Teeth(P) 24 Code 004606 JAN Code 4939752995325
Feature Application [Compatible cutting materials] General wood, laminated wood, decorative plywood, Decola (Formica)

Please check the type/dimensions/specifications of the part 4939752995325 in the Kenko Kaisoku For Rechargeable Types & Woodwork series.