1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kenko Kaisoku For Sheet Metal

Kenko Kaisoku For Sheet Metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,116.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The high durability tips support use with Galvalume steel plates.
· [Compatible cutting materials] Corner spans, Galvalume steel plates, metal sidings, etc.

Part Number
4939752995127
4939752995141
4939752995158
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Code JAN Code

฿ 1,116.27

KKK CUTTING TOOL 1 Piece(s) 6 Day(s) 1001360046004939752995127

฿ 1,610.77

KKK CUTTING TOOL 1 Piece(s) 6 Day(s) 1601.5580046024939752995141

฿ 2,201.76

KKK CUTTING TOOL 1 Piece(s) 6 Day(s) 1801.5640046034939752995158

Loading...

  1. 1

Basic Information

Work Material Building Material Feature Application The high durability tips support use with Galvalume steel plates. / [Compatible cutting materials] Corner spans, Galvalume steel plates, metal sidings, etc.