1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kenko Kaisoku For Plasterboard

KKK CUTTING TOOL

Kenko Kaisoku For Plasterboard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 932.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible with reinforced boards; Note: Super-hard, etc.
· Super high hardness tip [94HRA]
· Beige fluorine coating
· Long life specification

Part Number
4939752972937
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 932.34

KKK CUTTING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Carbide Outside Diameter(mm) 100
Blade Thickness(mm) 1.1 Number of Cutting Teeth(P) 36 Code 004570
JAN Code 4939752972937 Feature Application Compatible with reinforced boards; Note: Super-hard, etc.; Super high hardness tip [94HRA]; Beige fluorine coating; Long life specification

Please check the type/dimensions/specifications of the part 4939752972937 in the Kenko Kaisoku For Plasterboard series.