Daphne Super Multi Oil 2M

Caution
Product Description
High-grade lubricant that is a blend of highly refined narrow cut special base oil and various additives.
[Features]
· Has excellent oxidation stability, and can maintain stable properties over a long period of time.
· The special extreme pressure agent realizes excellent load bearing performance.
· Excellent rust prevention for occurrences within the system.
· Excellent defoaming properties act fast to eliminate any bubbles generated.
[Applications]
· High-performance bearing oil applied as a countermeasure for spindle thermal displacement in various machining centers.