(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Easy-to-read scale
·The body is lightweight and made from environmentally friendly materials. (No harmful substances are used)
Part Number |
---|
61-0065-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (Brix%) | Measuring Range (%) | Weight | Details | Code number | Accessories | Overall length | Minimum graduation | Measurement accuracy (%) (at 20°C) | With Automatic Temperature Correction (Temperature Range) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,842.00 | HANDHELD REFRACTOMETER SK-101R | 1 Piece(s) | 20 Day(s) | BRix28.0 to 62.0% (sugar content/concentration) | - | Approximately 105 g | With automatic temperature compensation (Temperature range 10-30°C) | 0181-00 | Dropper, screwdriver, cloth, saturated salt water, main storage case | Approx. 160 mm | BRix0.2% | ±0.2 | - |
Loading...
External dimensions | Approximately ⌀29 (grip) |
---|
Please check the type/dimensions/specifications of the part 61-0065-13 in the Handheld Refractometer SK Series series.
Part Number |
---|
61-0065-12 |
61-0065-14 |
61-0065-15 |
61-0065-16 |
61-0065-17 |
61-0065-18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (Brix%) | Measuring Range (%) | Weight | Details | Code number | Accessories | Overall length | Minimum graduation | Measurement accuracy (%) (at 20°C) | With Automatic Temperature Correction (Temperature Range) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,103.00 | 1 Piece(s) | 20 Day(s) | BRix0.0 to 32.0% (sugar content/concentration) | - | Approximately 105 g | With automatic temperature compensation (Temperature range 10-30°C) | 0180-00 | Dropper, screwdriver, cloth, distilled water, main storage case | Approx. 170 mm | BRix0.2% | ±0.2 | - | ||
฿ 6,955.00 | 1 Piece(s) | 19 Day(s) | BRix0.0 to 18.0% (sugar content/concentration) | - | Approx. 120 g | With automatic temperature compensation (Temperature range 10-30°C) | 0182-00 | Dropper, screwdriver, cloth, distilled water, main storage case | approx. 195 mm | BRix0.1% | ±0.2 | - | ||
฿ 7,363.00 | 1 Piece(s) | 19 Day(s) | BRix0.0 to 10.0% (sugar content/concentration) | - | approx. 125 g | With automatic temperature compensation (Temperature range 10-30°C) | 0184-00 | Dropper, screwdriver, cloth, distilled water, main storage case | approx. 195 mm | - | ±0.2 | - | ||
฿ 4,910.00 | 1 Piece(s) | 19 Day(s) | BRix58.0 to 92.0% (sugar content/concentration) | - | Approx. 100 g | - | 0186-00 | Dropper, screwdriver, cloth, regulating oil/body storage case | Approx. 150 mm | BRix0.2% | ±0.2 | - | ||
฿ 4,910.00 | 1 Piece(s) | 19 Day(s) | BRix45.0 to 82.0% (sugar content/concentration) | - | Approx. 100 g | - | 0187-00 | Dropper, screwdriver, cloth, regulating oil, main storage case | approx. 145 mm | BRix0.5% | ±0.5 | 10 to 30°C | ||
฿ 5,728.00 | 1 Piece(s) | 19 Day(s) | BRix0 to 50% (sugar content/concentration) | - | Approx. 100 g | - | 0189-00 | Dropper, screwdriver, cloth, distilled water, main storage case | Approx. 155 mm | BRix0.5% | ±1.0 | 10 to 30°C) |
How can we improve?
How can we improve?