1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Handheld Refractometer SK Series (Part Number)

HAND-HELD REFRACTOMETER

Handheld Refractometer SK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy-to-read scale
·The body is lightweight and made from environmentally friendly materials. (No harmful substances are used)

 
Part Number
61-0065-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(Brix%)
Measuring Range
(%)
Weight Details Code number Accessories Overall length Minimum graduation Measurement accuracy (%) (at 20°C) With Automatic Temperature Correction (Temperature Range)

฿ 6,955.00

HAND-HELD REFRACTOMETER 1 Piece(s) 19 Day(s) BRix0.0 to 18.0% (sugar content/concentration)-Approx. 120 gWith automatic temperature compensation (Temperature range 10-30°C)0182-00Dropper, screwdriver, cloth, distilled water, main storage caseapprox. 195 mmBRix0.1%±0.2-

Loading...

  1. 1

Basic Information

External dimensions Approximately ⌀29 (grip)

Please check the type/dimensions/specifications of the part 61-0065-14 in the Handheld Refractometer SK Series series.

Products with similar specification

Part Number
61-0065-12
61-0065-13
61-0065-15
61-0065-16
61-0065-17
61-0065-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(Brix%)
Measuring Range
(%)
Weight Details Code number Accessories Overall length Minimum graduation Measurement accuracy (%) (at 20°C) With Automatic Temperature Correction (Temperature Range)

฿ 11,103.00

1 Piece(s) 20 Day(s) BRix0.0 to 32.0% (sugar content/concentration)-Approximately 105 gWith automatic temperature compensation (Temperature range 10-30°C)0180-00Dropper, screwdriver, cloth, distilled water, main storage caseApprox. 170 mmBRix0.2%±0.2-

฿ 11,842.00

1 Piece(s) 20 Day(s) BRix28.0 to 62.0% (sugar content/concentration)-Approximately 105 gWith automatic temperature compensation (Temperature range 10-30°C)0181-00Dropper, screwdriver, cloth, saturated salt water, main storage caseApprox. 160 mmBRix0.2%±0.2-

฿ 7,363.00

1 Piece(s) 19 Day(s) BRix0.0 to 10.0% (sugar content/concentration)-approx. 125 gWith automatic temperature compensation (Temperature range 10-30°C)0184-00Dropper, screwdriver, cloth, distilled water, main storage caseapprox. 195 mm-±0.2-

฿ 4,910.00

1 Piece(s) 19 Day(s) BRix58.0 to 92.0% (sugar content/concentration)-Approx. 100 g-0186-00Dropper, screwdriver, cloth, regulating oil/body storage caseApprox. 150 mmBRix0.2%±0.2-

฿ 4,910.00

1 Piece(s) 19 Day(s) BRix45.0 to 82.0% (sugar content/concentration)-Approx. 100 g-0187-00Dropper, screwdriver, cloth, regulating oil, main storage caseapprox. 145 mmBRix0.5%±0.510 to 30°C

฿ 5,728.00

1 Piece(s) 19 Day(s) BRix0 to 50% (sugar content/concentration)-Approx. 100 g-0189-00Dropper, screwdriver, cloth, distilled water, main storage caseApprox. 155 mmBRix0.5%±1.010 to 30°C)