(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-7278-02 |
3-7278-03 |
3-7278-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Color (Wrist part) | Palm width | Overall length (cm) | Middle finger length |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 382.40 |
INNER GLOVES | 1 Pack(s) |
12 Pieces Per Package |
Same day | M | White | Approx. 9.5 cm | Approx. 22.0 | Approx. 7.8 cm | ||
฿ 382.40 |
INNER GLOVES | 1 Pack(s) |
12 Pieces Per Package |
Same day | L | Red | Approx. 10.2 cm | Approx. 22.5 | Approx. 8.3 cm | ||
฿ 382.40 |
INNER GLOVES | 1 Pack(s) |
12 Pieces Per Package |
Same day | LL | Yellow | Approx. 10.4 cm | Approx. 22.8 | Approx. 8.8 cm |
[Features]
・ They are made of cotton of 100%, which has excellent sweat absorption, does not get stuffy and is suitable for detailed work such as quality inspection.
・ There is a wrist color for each size, making it easy to identify the size even after taking out from the bag.
Part Number |
---|
3-7278-02 |
3-7278-03 |
3-7278-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Color (Wrist part) | Palm width | Overall length (cm) | Middle finger length |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 382.40 |
INNER GLOVES | 1 Pack(s) |
12 Pieces Per Package |
Same day | M | White | Approx. 9.5 cm | Approx. 22.0 | Approx. 7.8 cm | ||
฿ 382.40 |
INNER GLOVES | 1 Pack(s) |
12 Pieces Per Package |
Same day | L | Red | Approx. 10.2 cm | Approx. 22.5 | Approx. 8.3 cm | ||
฿ 382.40 |
INNER GLOVES | 1 Pack(s) |
12 Pieces Per Package |
Same day | LL | Yellow | Approx. 10.4 cm | Approx. 22.8 | Approx. 8.8 cm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?