1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Options for Data Loggers

Options for Data Loggers
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,483.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Option for data logger.
[Part Number 3-6823-11]
Specifications: SD Card (MMC format compatible)
Product detail type: 2 GB SD card for 12 CH data logger (Temperature/Voltage/Humidity)
Capacity: 2 GB
[Part Number 3-6823-12]
Specifications: Humidity Sensor
Measurement accuracy: ±3%RH (TYP) (10 to 95% RH/at 23°C)
Product detail type: Humidity sensor for 12 CH data logger
Maximum outer dimension (mm): Approx. 1 m
Measurement range: 1 to 99%RH

 
Part Number
3-6823-11
3-6823-12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Measurement accuracy Product detail type Capacity Maximum outer dimension (mm) Measuring Range

฿ 1,483.00

SD CARD 1 Piece(s) 19 Day(s) SD card (MMC format compatible)-SD card for 12CH data logger (temperature, voltage, humidity), 2 GB2GB--

฿ 13,237.00

฿ 10,589.60

HUMIDITY SENSOR 1 Piece(s) 40 Day(s) Humidity sensor±3%RH (TYP) (10 to 95% RH at 23°C)Humidity sensor for 12CH data logger-Approx. 1 m1 to 99%RH

Loading...

  1. 1