(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-6750-01 |
3-6750-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Weight (kg) | Top plate size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 14,397.00 ฿ 11,517.60 |
PUMPING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TPC-360 | Approx. 6 | 360×220 | ||
฿ 16,383.00 ฿ 13,106.40 |
PUMPING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TPC-520 | Approx. 7 | 520×250 |
[Features]
·It features large, sturdy casters that do not get caught on steps or floor rails, etc.
·There are 4 stoppers so that you can fix it from any angle.
·Since the top plate is made of stainless steel, it has excellent chemical resistance and corrosion resistance.
Part Number |
---|
3-6750-01 |
3-6750-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Weight (kg) | Top plate size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 14,397.00 ฿ 11,517.60 |
PUMPING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TPC-360 | Approx. 6 | 360×220 | ||
฿ 16,383.00 ฿ 13,106.40 |
PUMPING EQUIPMENT | 1 Piece(s) | 19 Day(s) | TPC-520 | Approx. 7 | 520×250 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?