(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifting/Tilting Work Bench

Lifting/Tilting Work Bench

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,362.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3-6623-01 SALE
3-6623-02 SALE
3-6624-01 SALE
3-6624-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size (mm) Part number Top plate size Caster

฿ 19,362.00

฿ 15,489.60

LABORATORY TABLE 1 Piece(s) 40 Day(s) Adjuster 400×400×610 to 750 400-400 400×400mm -

฿ 20,355.00

฿ 16,284.00

LABORATORY TABLE 1 Piece(s) 40 Day(s) Adjuster 650×450×610 to 750 650-450 650×450mm -

฿ 19,362.00

฿ 15,489.60

LABORATORY TABLE 1 Piece(s) 40 Day(s) Caster 400×400×670 to 810 400-400C 400×400mm ⌀50 mm (With 2-wheel stopper)

฿ 20,355.00

฿ 16,284.00

LABORATORY TABLE 1 Piece(s) 40 Day(s) Caster 650×450×670 to 810 650-450C 650×450mm ⌀50 mm (With 2-wheel stopper)

Basic Specifications

  • Uniform load capacity
    50 kg
  • Height adjustment pitch
    Stepless
  • Tilt angle
    Up to 20 degrees (Stepless)
  • Material
    Steel (powder coating)

Product Description

[Features]
・ Since it has a tilt function, it is possible to work with the top plate tilted.
・ With fall prevention fence.

Part Number
3-6623-01 SALE
3-6623-02 SALE
3-6624-01 SALE
3-6624-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size (mm) Part number Top plate size Caster

฿ 19,362.00

฿ 15,489.60

LABORATORY TABLE 1 Piece(s) 40 Day(s) Adjuster 400×400×610 to 750 400-400 400×400mm -

฿ 20,355.00

฿ 16,284.00

LABORATORY TABLE 1 Piece(s) 40 Day(s) Adjuster 650×450×610 to 750 650-450 650×450mm -

฿ 19,362.00

฿ 15,489.60

LABORATORY TABLE 1 Piece(s) 40 Day(s) Caster 400×400×670 to 810 400-400C 400×400mm ⌀50 mm (With 2-wheel stopper)

฿ 20,355.00

฿ 16,284.00

LABORATORY TABLE 1 Piece(s) 40 Day(s) Caster 650×450×670 to 810 650-450C 650×450mm ⌀50 mm (With 2-wheel stopper)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1