(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Cabinet HC Series

Heavy Cabinet HC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,828.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-6575-01 SALE
3-6575-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Load Capacity (kg) Size (mm) Part number Weight

฿ 23,828.00

฿ 19,062.40

CABINET 1 Piece(s) 40 Day(s) 600 900×465×880 HC88 50 kg

฿ 39,712.00

฿ 31,769.60

CABINET 1 Piece(s) 40 Day(s) 1000 900×465×1760 HC176 88 kg

Basic Specifications

  • Materials
    Steel powder coating
  • Shelf Load Bearing Capacity
    200 kg
  • Shelf Board Mounting Increment
    45mm

Product Description

[Features]
·A robust cabinet with a uniform load of 200 kg.
·The position of the shelves is adjustable.
·It comes with a key.

Part Number
3-6575-01 SALE
3-6575-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Load Capacity (kg) Size (mm) Part number Weight

฿ 23,828.00

฿ 19,062.40

CABINET 1 Piece(s) 40 Day(s) 600 900×465×880 HC88 50 kg

฿ 39,712.00

฿ 31,769.60

CABINET 1 Piece(s) 40 Day(s) 1000 900×465×1760 HC176 88 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1