1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1

GENERAL TOOLS

Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39,854.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Since it is small and lightweight, the movement of the tool can be easily controlled and it is possible to work even in deep places.
・ It is made of stainless steel and brass, and it has excellent corrosion resistance.
・ Continuously variable speed is possible with the rotary throttle control.
・ It is equipped with high precision special collet, and smooth operation is possible and the load on the cutter is small.
[Product Specifications]
・ Part number: 10R
・ Size (mm): 146 × 17
・ Weight (g): 100
・ Rotational speed: 60,000 min^-1
・ Exhaust system: Rear
・ Air pressure: 0.4 to 0.6 MPa
・ Noise level: 75 dBA
・ Chucking: 3 mm
・ Air connection port size: 6.06 mm (1/4 inch)

 
Part Number
3-5522-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,854.11

GENERAL TOOLS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5522-01 in the Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1 series.