1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Traffic Light Indicator TF50-70 52mm x 48mm【10 Pieces Per Package】

TRAFFIC LIGHT INDICATOR

Traffic Light Indicator TF50-70 52mm x 48mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,312.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size: 52mm x 48mm
・Quantity: 1 case (10 sheets)
・Temperature range: 50℃ or lower: Green 50℃ - 70℃ Yellow 70℃ or more: Red

 
Part Number
61-3816-56
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,312.05

TRAFFIC LIGHT INDICATOR 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 61-3816-56 in the Traffic Light Indicator TF50-70 52mm x 48mm series.