(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Economy mat for pig oil MAT series【100-200 Pieces Per Package】

Economy mat for pig oil MAT series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,685.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3592-87
61-3592-89 SALE
61-3592-92
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Specifications Product Detail Type Weight (kg) Oil absorption volume (L/box) Oil absorption volume (L/mat) Thickness (mm) Details Further Notes

฿ 10,675.00

ABSORBENTS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Sheet Type - 100 Sheets Included 8.2 83.6 0.8 3 Perforated Ministry of Land, Infrastructure, Transport and Tourism type approved product Type approval number P-503

฿ 12,907.00

฿ 10,325.60

ABSORBENTS 1 Pack(s)

200 Pieces Per Package

19 Day(s) - 200 sheets included 200 sheets included 8.2 83.6 0.4 1.5 - -

฿ 8,685.00

ABSORBENTS 1 Pack(s)

100 Pieces Per Package

19 Day(s) - - 100 Sheets Included 6.8 65.8 0.6 2 - -

Basic Specifications

  • Width (mm)
    510
  • Height (mm)
    380

Product Description

[Features]
·Highly absorbent mats retain the liquid they absorb and won't drip when you lift the mat.

Part Number
61-3592-87
61-3592-89 SALE
61-3592-92
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Specifications Product Detail Type Weight (kg) Oil absorption volume (L/box) Oil absorption volume (L/mat) Thickness (mm) Details Further Notes

฿ 10,675.00

ABSORBENTS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Sheet Type - 100 Sheets Included 8.2 83.6 0.8 3 Perforated Ministry of Land, Infrastructure, Transport and Tourism type approved product Type approval number P-503

฿ 12,907.00

฿ 10,325.60

ABSORBENTS 1 Pack(s)

200 Pieces Per Package

19 Day(s) - 200 sheets included 200 sheets included 8.2 83.6 0.4 1.5 - -

฿ 8,685.00

ABSORBENTS 1 Pack(s)

100 Pieces Per Package

19 Day(s) - - 100 Sheets Included 6.8 65.8 0.6 2 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1