Testo 316-4 Refrigerant Detector Set 1

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Item to be measured: g/year
    ・Measurable substance: R134a, R22, R404a, H2, CFC, HCFC, HFC
    ・Minimum sensing capabilities: 3g/year
    ・Resolution: 0.1
    ・Measurement response speed: 1 second or less
    ・Startup time: 50 seconds or less (0 to +50℃), 80 seconds or less (-20 - 0℃)
    ・Operation temperature: -20 to +50℃
    ・Operating humidity range: 20 - 80%rh
    ・Storage temperature: -25 to +70℃
    ・Battery: 1 block battery (duration of life is approx. 6 hours)
    ・Outer dimensions: 190x57x42mm
    ・Length of sensor tube: 370mm
    ・Mass: 348g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat