TLC Racks Plate(R) 200 x 200

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1.05805.0001
・Size (mm): 200 x 200
・Support body: Glass plate
・Quantity: 1 box (25 sheets)
・Single type: TLC silica gel 60F254 racks plate(R)
・Layer thickness: 250μm
・Average pore size: 60Å